{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor miniature through terminal block; 2.5 mm²; with test option; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; orange", "description" : "<h2>Through terminal block, 264 Series, orange</h2><br/><br/>Our through terminal block (item number 264-716) ensures effortless electrical installations. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Our mini rail-mount terminal block is rated for 800 V and is designed for use with a rated current of up to 24 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with CAGE CLAMP®, this product outperforms the competition. Our renowned universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. Depending on the conductor type, this through terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. You can connect a single potential using the two clamping points. The orange housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with an operating tool. These mini rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors via front-entry wiring.<br/>", "mpn" : "264-716", "sku" : "264-716", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000070000f4cf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDY5fGltYWdlL2pwZWd8YUdFM0wyaGlZUzh4TkRZNE9UQTVPVGt6T1RnM01DOHlNREJmTURJd01EQXdNRGN3TURBd1pqUmpaakF3TURFd01HSTJYMFJGTG1wd1p3fDgwNGU4MTJmYWYzM2RkYzYzM2IwMzFhNTUwZjExZDBhMjRmNGE2YjcwZTUzNDY3NWE1MTE5MWQ5NTc1OWU1ZWQ", "gtin13" : "4044918415460", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-miniature-through-terminal-block/p/264-716" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]