{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor sensor supply terminal block; with colored conductor entries; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Sensor terminal block, 280 Series, operating tool</h2><br/><br/>This sensor terminal block (item number 280-564) simplifies electrical installations. Conductors should only be connected to this sensor terminal block if their strip length is between 8 mm and 9 mm. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the type of conductor, this sensor terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has three levels. You can connect two potentials using the two clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-564", "sku" : "280-564", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000040003db38000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc3fGltYWdlL2pwZWd8YURJNUwyZ3dZUzh4TkRZNE9EVTRNREF4TURBeE5DOHlNREJmTURJd01EQXdNRFF3TURBelpHSXpPREF3TURFd01HSTJYMFJGTG1wd1p3fDY1N2RlOThjMWRiMGUwMWZmOTUxNTg2OGE3OWFjYzY2MjE1M2JlMzhjNmE4YWIwOGJhYTUyZjdmMGYzMDAwNTE", "gtin13" : "4044918637206", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-sensor-supply-terminal-block/p/280-564" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]