{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor shield terminal block; 2.5 mm²; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; white", "description" : "<h2>Shield terminal block, 2002 Series, operating tool</h2><br/><br/>This shield terminal block (item number 2002-1208) streamlines wire connections, making them both quick and easy. Shield terminal blocks connect directly to the mounting rail via an integrated contact foot. This creates an electrical and mechanical connection between the electrical conductors and the mounting adapter and ensures that interference signals are safely dissipated. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this shield terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product outperforms the competition. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the type of conductor, this shield terminal block is ideal for conductor cross sections ranging from 0.25 mm² to 4 mm². It has one level. The single potential can connect using the two clamping points The white housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. Our TOPJOB® S rail-mount terminal blocks are perfect for many different industrial applications and modern building installations as they ensure secure electrical connections. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors thanks to front-entry wiring. The two jumper slots enable potential distribution to other clamping points.<br/>", "mpn" : "2002-1208", "sku" : "2002-1208", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001e0001171c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA0fGltYWdlL2pwZWd8YUdJMUwyZ3lOaTh4TkRZNE1qSXdNelV5TVRBMU5DOHlNREJmTURJd01EQXdNV1V3TURBeE1UY3hZekF3TURFd01HSTJYMFJGTG1wd1p3fGFkZTRjODc5YWQyMjI4NDM1YjQzZmU4NDY5ZDhmMDZlNDZiYjk1NGJlYjgyMGIyNDM4MDY5ODA2ZWE0MzcyNGU", "gtin13" : "4055143242028", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-shield-terminal-block/p/2002-1208" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]