{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor supply terminal blocks for distribution boxes; 16 mm²; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; gray", "description" : "<h2>Through terminal block, 2016 Series, operating tool</h2><br/><br/>Enjoy fault-free electrical installations with this through terminal block (item number 2016-7601). The through terminal block also functions as a supply module. Strip lengths must be between 18 mm and 20 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 16 mm². It comes with one level and two clamping points that you can use to connect a single potential. The gray housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2016-7601", "sku" : "2016-7601", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-13006814-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzkwOXxpbWFnZS9qcGVnfGFEazJMMmd6TVM4eE5EUTVNemMzTWpFeU1EQTVOQzh5TURCZk1UTXdNRFk0TVRSZlJFVXVhbkJufDc4NDkxZTU1ZDU4NGUwYjJiNDQyODZiMjJjMmYwMDc2NzlkYTM2OTQxYzZmOTNkODUxYjdiMTRjODYwYmNhMGQ", "gtin13" : "4045454725082", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-supply-terminal-blocks-for-distribution-boxes/p/2016-7601" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2016-7601

2-conductor supply terminal blocks for distribution boxes; 16 mm²; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; gray

Item no. 2016-7601
2-conductor supply terminal blocks for distribution boxes
Please wait ...
Your price per piece*
On request
Item no. 2016-7601
2-conductor supply terminal blocks for distribution boxes
Please wait ...
Your price per piece*
On request