{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor terminal block; without push-buttons; with snap-in mounting foot; 1-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 1.5 mm²; CAGE CLAMP®; 1,50 mm²; gray", "description" : "<h2>Through terminal block, 260 Series, CAGE CLAMP®</h2><br/><br/>This through terminal block (item number 260-311) is designed for easy and secure connections. Our mini rail-mount terminal blocks are the perfect choice for working in confined spaces. A large selection of mounting and actuation variants means you can find a suitable mini terminal block for every purpose. This also means you can adapt the terminal blocks to your unique requirements. Our mini rail-mount terminal block is rated for 400 V and is designed to handle a rated current of up to 18 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our celebrated universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. The dimensions are 5 x 21.5 x 25.1 mm (width x height x depth). Depending on the conductor type, this through terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 1.5 mm². It comes with one level and two clamping points that you can use to connect a single potential. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. Conductors made of copper can be connected thanks to side-entry wiring.<br/>", "mpn" : "260-311", "sku" : "260-311", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000500001580000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjgxfGltYWdlL2pwZWd8YUdVMUwyaGlZaTh4TkRZNE1URTFORFl4TnpNM05DOHlNREJmTURJd01EQXdNRFV3TURBd01UVTRNREF3TURFd01HSTJYMFJGTG1wd1p3fGYwNDUyZGQxODJiN2VjYjQ0MzhhN2JkMTIyM2FkNzc3MjVhMGY3YzA5ZTk5MTc0MjcwMDRlZGY0ZmMxODI5NmY", "gtin13" : "4044918593519", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-terminal-block/p/260-311" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]