{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor terminal block; without push-buttons; with fixing flange; 1-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Through terminal block, 261 Series, gray</h2><br/><br/>Connect conductors quickly and securely with this through terminal block (item number 261-301). Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the version, you can use them for either typical through-wiring or potential distribution. This mini rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 24 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this through terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a safe and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to one potential / one pole can be connected to this terminal block using two clamping points on one level. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. You can connect copper conductors thanks to side-entry wiring.<br/>", "mpn" : "261-301", "sku" : "261-301", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000005000019cc000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzA5fGltYWdlL2pwZWd8YURka0wyaG1OQzh4TkRZNE1USTRPVGc0TXpZM09DOHlNREJmTURJd01EQXdNRFV3TURBd01UbGpZekF3TURFd01HSTJYMFJGTG1wd1p3fDdhZTg0MTVjNzBiMDM1ODVjODIwMWI4ZjhkZTZjM2M0OGU4YzM4YzVkNWM3NjJhZWYzMGM1ZDMyMGFmY2ViMTk", "gtin13" : "4044918611183", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-terminal-block/p/261-301" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]