{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor terminal block; without push-buttons; with snap-in mounting foot; 1-pole; for plate thickness 0.6 - 1.2 mm; Fixing hole 3.5 mm Ø; 4 mm²; CAGE CLAMP®; 4,00 mm²; gray", "description" : "<h2>Through terminal block, 262 Series, operating tool</h2><br/><br/>Easily, quickly and safely connect conductors with this through terminal block (item number 262-311). Whether for use in industry or building installations, our rail-mount through terminal blocks make it easy to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Our mini rail-mount terminal block is rated for 690 V and is designed to handle a rated current of up to 32 A. Strip lengths must be between 9 mm and 10 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with CAGE CLAMP®, this connector is highly versatile. Our tried-and-tested universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. Depending on the conductor type, this through terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 4 mm². It has one level. The single potential can connect using the two clamping points The gray housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with an operating tool. Conductors made of copper can be connected thanks to side-entry wiring.<br/>", "mpn" : "262-311", "sku" : "262-311", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000000039df1000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ0fGltYWdlL2pwZWd8YURKbUwyaGlNQzh4TkRZNE9EUTROakk1TXpVek5DOHlNREJmTURJd01EQXdNREF3TURBek9XUm1NVEF3TURRd01HSTJYMFJGTG1wd1p3fDIxMmQ3ODc2Njc0ODM0NTk5NTNmZTk1MGFlNTk2OWEyOTNjY2FmYTZhZTc1ODQ2YjlmOTBjODdhMzU0ZDU0ZjY", "gtin13" : "4044918639729", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-terminal-block/p/262-311" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]