{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor terminal block; without push-buttons; without snap-in mounting foot; 1-pole; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Through terminal block, 869 Series, gray</h2><br/><br/>This through terminal block (item number 869-321) streamlines wire connections, making them both quick and easy. Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the model, you can use them for either typical through-wiring or potential distribution. Rated current and voltage are key factors to consider when selecting a mini rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 500 V and a rated current of 24 A. Strip lengths must be between 6 mm and 7 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Depending on the conductor type, this through terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. You can connect a single potential using the two clamping points. The gray housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with an operating tool. The front-entry wiring makes it possible to connect copper conductors.<br/>", "mpn" : "869-321", "sku" : "869-321", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000060001f0d1000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjY2fGltYWdlL2pwZWd8YURnM0wyaGlZeTh4TkRZNE1URTJOekl3TURJNE5pOHlNREJmTURJd01EQXdNRFl3TURBeFpqQmtNVEF3TURNd01HSTJYMFJGTG1wd1p3fDIyOTIxNDMwYzg4ZWJhNDNmZTJiYzhkNGRhNTY4MTUyZmRjZTUzOTdkODUyNmNhYjMzYjZjYmM1OTc1ODAxZjc", "gtin13" : "4044918478229", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-terminal-block/p/869-321" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]