{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor terminal strip; without push-buttons; with fixing flanges; 40-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 1.5 mm²; CAGE CLAMP®; 1,50 mm²; multicoloured", "description" : "<h2>Through terminal block, 260 Series, CAGE CLAMP®</h2><br/><br/>This through terminal block (item number 260-420) is designed for quick and easy connections. Whether for use in industry or building installations, our rail-mount through terminal blocks allow you to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Our mini rail-mount terminal block is rated for 400 V and is designed for use with a rated current of up to 18 A. Conductors should only be connected to this through terminal block if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this connector outperforms the competition. Our CAGE CLAMP® connection provides a reliable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. The item's dimensions are 113.7 x 17 x 25.1 mm (width x height x depth). Depending on the conductor type, this through terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 1.5 mm². It has one level. can connect twenty poles using the twenty clamping points The multi-colored housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. Conductors made of copper can be connected via side-entry wiring.<br/>", "mpn" : "260-420", "sku" : "260-420", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000050000144d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU1fGltYWdlL2pwZWd8YURZNUwyZzROaTh4TkRZNU1UY3dNamc1T0RjeE9DOHlNREJmTURJd01EQXdNRFV3TURBd01UUTBaREF3TURFd01HSTJYMFJGTG1wd1p3fGQ3MzJhOTkxNjQ1NDUxNTYzMTFlODEzODI5MjdiZjhhOTJjMWZhMGFmYzIxMjMwMzg3YTFlOGFhNjk3MjYyN2I", "gtin13" : "4044918600620", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-terminal-strip/p/260-420" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
Item no. 260-420

2-conductor terminal strip; without push-buttons; with fixing flanges; 40-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 1.5 mm²; CAGE CLAMP®; 1,50 mm²; multicoloured

Item no. 260-420
2-conductor terminal strip
Please wait ...
Your price per piece*
On request
Item no. 260-420
2-conductor terminal strip
Please wait ...
Your price per piece*
On request