{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor terminal strip; without push-buttons; with fixing flanges M3; 10-pole; for screw or similar mounting types; Fixing hole 3.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Through terminal block, 869 Series, operating tool</h2><br/><br/>This through terminal block (item number 869-110) is designed for easy and secure connections. Our mini rail-mount terminal blocks are the perfect choice for working in confined spaces. A large selection of mounting and actuation variants means you can find a suitable mini terminal block for every purpose. This also means you can adapt the terminal blocks to your unique requirements. This mini rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 24 A. Conductors can only be connected to this through terminal block if their strip length is between 6 mm and 7 mm. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. Ten potentials can connect ten poles using the twenty clamping points The gray housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with an operating tool. The front-entry wiring makes it possible to connect copper conductors.<br/>", "mpn" : "869-110", "sku" : "869-110", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000050000125c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg0fGltYWdlL2pwZWd8YURKbUwyZ3dNQzh4TkRZNE1URTJOREExTkRVMU9DOHlNREJmTURJd01EQXdNRFV3TURBd01USTFZekF3TURFd01HSTJYMFJGTG1wd1p3fDc3MjAyOTRmZjRjZDM4YTM0ZDcxZDlkYTJiY2ExNTZmNWFhN2JiMGMzMjRkOWE0Y2NlODNhMDA2ZjJmOWZjNzA", "gtin13" : "4044918480727", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-terminal-strip/p/869-110" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]