{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-conductor terminal strip; without push-buttons; with fixing flanges M4; 7-pole; for screw or similar mounting types; Fixing hole 4.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray",
"description" : "<h2>Through terminal block, 869 Series, operating tool</h2><br/><br/>Our through terminal block (item number 869-207) ensures effortless electrical installations. Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the variant, you can use them for either typical through-wiring or potential distribution. Rated current and voltage are important parameters when selecting a mini rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 500 V and a rated current of 24 A. Ensure that the strip lengths are between 6 mm and 7 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. Depending on the conductor type, this through terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². Up to seven potentials / seven poles can be connected to this terminal strip using fourteen clamping points on one level. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. Conductors made of copper can be connected via front-entry wiring.<br/>",
"mpn" : "869-207",
"sku" : "869-207",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000005000270ac000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg0fGltYWdlL2pwZWd8YUdaa0wyZzROQzh4TkRZNE1UTXpNekV6TnpRek9DOHlNREJmTURJd01EQXdNRFV3TURBeU56QmhZekF3TURRd01HSTJYMFJGTG1wd1p3fDdmYmY1YTY5NmZlZmFmMzgxMDgyMjAzYzA5OTgxZDY4YTEyZThjOTk1OGI1Y2Y2MDYzZjZjM2QwNzBhNjg0ZGY",
"gtin13" : "4044918481809",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-terminal-strip/p/869-207"
}
2-conductor terminal strip; without push-buttons; with fixing flanges M4; 7-pole; for screw or similar mounting types; Fixing hole 4.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray