{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor terminal strip; without push-buttons; with fixing flanges M4; 12-pole; for screw or similar mounting types; Fixing hole 4.2 mm Ø; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; light gray", "description" : "<h2>Through terminal block, 869 Series, operating tool</h2><br/><br/>This through terminal block (item number 869-242) is designed for quick and simple connections. Whether for use in industry or building installations, our rail-mount through terminal blocks make it easy to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. This mini rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 24 A. Strip lengths must be between 6 mm and 7 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with CAGE CLAMP®, this product outperforms the competition. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. Twelve potentials can connect twelve poles using the twenty-four clamping points The light gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. The front-entry wiring makes it possible to connect copper conductors.<br/>", "mpn" : "869-242", "sku" : "869-242", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000005000270ac000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg0fGltYWdlL2pwZWd8YUdaa0wyZzROQzh4TkRZNE1UTXpNekV6TnpRek9DOHlNREJmTURJd01EQXdNRFV3TURBeU56QmhZekF3TURRd01HSTJYMFJGTG1wd1p3fDdmYmY1YTY5NmZlZmFmMzgxMDgyMjAzYzA5OTgxZDY4YTEyZThjOTk1OGI1Y2Y2MDYzZjZjM2QwNzBhNjg0ZGY", "gtin13" : "4044918482295", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-terminal-strip/p/869-242" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]