{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-conductor through terminal block; 16 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; black",
"description" : "<h2>Through terminal block, 2016 Series, black</h2><br/><br/>This through terminal block (item number 2016-1205) is designed for quick and simple connections. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Rated current and voltage are important parameters when choosing a through rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 800 V and a rated current of 76 A. Conductors should only be connected to this through terminal block if their strip length is between 18 mm and 20 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be pushed in without needing to use any tools—all thanks to its pluggable design. Dimensions: 12 x 69.8 x 43.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 16 mm². It features one level and two clamping points that you can use to connect a single potential. The black housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in various industrial applications and modern building installations. They also offer the perfect solution for every application: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected via front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2016-1205",
"sku" : "2016-1205",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-9687946-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk3fGltYWdlL2pwZWd8YURBeUwyaGtOeTh4TXpnd01EZzNNakl4TkRVMU9DOHlNREJmT1RZNE56azBObDlFUlM1cWNHY3w4YWVmMDBkMGM0NWMyNjNmOTJlNmNiZjZhNTFkZDg0MjYyMmQ5NDUzMDU1N2VmM2JkZDQ1ODViNTU3OGRmY2U3",
"gtin13" : "4066966311594",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2016-1205"
}
2-conductor through terminal block; 16 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; black
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.