{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-conductor through terminal block; with lever and push-button; 6 mm²; with test port; suitable for Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; blue",
"description" : "<h2>Through terminal block, 2106 Series, blue</h2><br/><br/>Connect conductors quickly and securely with this through terminal block (item number 2106-5204). Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Rated current and voltage are important parameters when selecting a through rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 800 V and a rated current of 41 A. Conductors can only be connected to this through terminal block if their strip length is between 13 mm and 15 mm. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Dimensions: 7.5 x 74.8 x 39.5 mm (width x height x depth). Depending on the type of conductor, this through terminal block is ideal for conductor cross sections ranging from 0.5 mm² to 10 mm². It comes with one level and two clamping points that you can use to connect a single potential. The blue housing is made of polyamide (PA66) for insulation. Lever,push-button is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in a range of different industrial applications and modern building installations. They also offer the perfect actuation option for every need: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring makes it possible to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2106-5204",
"sku" : "2106-5204",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200002e00038d40000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzIwfGltYWdlL2pwZWd8YURGbEwyZ3pNUzh4TkRZNE1qUXdPREl5TWpjMU1DOHlNREJmTURJd01EQXdNbVV3TURBek9HUTBNREF3TURFd01HSTJYMFJGTG1wd1p3fGNjYTk1MTM1NGU3MzVhZDkwN2JhMDYwNDkwZTA0MGY5NGEyYmRjY2RjZmEzYTQ2ZmEwMzg3NGYxYjIyNWMyNDY",
"gtin13" : "4055143742467",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2106-5204"
}
2-conductor through terminal block; with lever and push-button; 6 mm²; with test port; suitable for Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; blue
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.