{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor through terminal block; with lever and Push-in CAGE CLAMP®; 16 mm²; with test port; suitable for Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; blue", "description" : "<h2>Through terminal block, 2116 Series, Push-in CAGE CLAMP®</h2><br/><br/>This through terminal block (item number 2116-1204) streamlines wire connections, making them both quick and easy. Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the model, you can use them for either typical through-wiring or potential distribution. Our through rail-mount terminal block is rated for 800 V and is designed for use with a rated current of up to 76 A. Strip lengths must be between 18 mm and 20 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product delivers reliable performance. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The dimensions are 12 x 91.5 x 43.7 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 16 mm². It has one level. The single potential can connect using the two clamping points The blue housing is made of polyamide (PA66) for insulation. Lever,operating tool is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in various industrial applications and modern building installations. They also offer the perfect actuation variant for every need: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring makes it possible to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2116-1204", "sku" : "2116-1204", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200002e00039f0a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUyfGltYWdlL2pwZWd8YUdZMkwyZzBOQzh4TkRZNE1qUTVOVE15TURBNU5DOHlNREJmTURJd01EQXdNbVV3TURBek9XWXdZVEF3TURFd01HSTJYMFJGTG1wd1p3fDBkZjgyZWEzZGNhY2YwMjMzNGEzOGNmZTMxMjcwM2FlYWFjMmU1NzgyMDJlNDgzMzNkYjM4OTZkYjEwZDM3Njk", "gtin13" : "4055143754439", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2116-1204" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2116-1204

2-conductor through terminal block; with lever and Push-in CAGE CLAMP®; 16 mm²; with test port; suitable for Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; blue

Item no. 2116-1204
2-conductor through terminal block
Please wait ...
Your price per piece*
On request
Item no. 2116-1204
2-conductor through terminal block
Please wait ...
Your price per piece*
On request