{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-conductor through terminal block; with lever and push-button; 16 mm²; with test port; suitable for Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; blue",
"description" : "<h2>Through terminal block, 2116 Series, Push-in CAGE CLAMP®</h2><br/><br/>Connecting conductors is quick and easy with this through terminal block (item number 2116-5204). Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Our through rail-mount terminal block is rated for 800 V and is designed for use with a rated current of up to 76 A. Conductors should only be connected to this through terminal block if their strip length is between 18 mm and 20 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be inserted without the need for tools—all thanks to its pluggable design. The item's dimensions are 12 x 91.5 x 45.2 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 16 mm². It has one level. You can connect a single potential using the two clamping points. The blue housing is made of polyamide (PA66) for insulation. Lever,push-button is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks are perfect for a wide range of industrial applications and modern building installations as they ensure secure electrical connections. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected via front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2116-5204",
"sku" : "2116-5204",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200002e0003a17a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDkxfGltYWdlL2pwZWd8YUdFMkwyZ3pPQzh4TkRZNE1qUXhOVE0yTmpFM05DOHlNREJmTURJd01EQXdNbVV3TURBellURTNZVEF3TURFd01HSTJYMFJGTG1wd1p3fGNiMGRhY2ZiMThkMzg0YjlkMWU3MTJhYTkwNTg4ZjA2ZjZjNDc5ZDkyMTk3NDM3OGI2NmZiYWUyY2YwZDU0ODI",
"gtin13" : "4055143754484",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2116-5204"
}
2-conductor through terminal block; with lever and push-button; 16 mm²; with test port; suitable for Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; blue
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.