{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor through terminal block; with push-button; 1 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; gray", "description" : "<h2>Through terminal block, 2200 Series, Push-in CAGE CLAMP®</h2><br/><br/>This through terminal block (item number 2200-1201) is designed for quick and simple connections. Whether for use in industry or building installations, our rail-mount through terminal blocks make it easy to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Rated current and voltage are important parameters when selecting a through rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 800 V and a rated current of 13.5 A. Conductors can only be connected to this through terminal block if their strip length is between 9 mm and 11 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector delivers reliable performance. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The item's dimensions are 3.5 x 48.5 x 39.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It features one level and two clamping points that you can use to connect a single potential. The gray housing is made of polyamide (PA66) for insulation. A push-button is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in all kinds of industrial applications and modern building installations. They also offer the perfect solution for every use: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring makes it possible to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2200-1201", "sku" : "2200-1201", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200002d0001d48a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTIwfGltYWdlL2pwZWd8YUdRd0wyZzVNQzh4TkRZNE1qTTRNekExTmpreU5pOHlNREJmTURJd01EQXdNbVF3TURBeFpEUTRZVEF3TURFd01HSTJYMFJGTG1wd1p3fDE2NmJmODhhMDU5NjFmMGU5YmE5NDBhYzE5YjJiZDc0NjM0YWYzMWZiOTIwN2JkNjZhZjY5M2E1MjQ3Yzc4MGU", "gtin13" : "4055143691543", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2200-1201" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2200-1201

2-conductor through terminal block; with push-button; 1 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,00 mm²; gray

Item no. 2200-1201
2-conductor through terminal block
Please wait ...
Your price per piece*
On request
Item no. 2200-1201
2-conductor through terminal block
Please wait ...
Your price per piece*
On request