{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor through terminal block; with push-button; 2.5 mm²; with test option; with additional jumper position; same profile as 2-conductor disconnect terminal block; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Through terminal block, 2202 Series, Push-in CAGE CLAMP®</h2><br/><br/>This through terminal block (item number 2202-1901) is designed for easy and secure connections. Conductors can only be connected to this through terminal block if their strip length is between 10 mm and 12 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be inserted without the need for tools—all thanks to its pluggable design. The dimensions are 5.2 x 72.9 x 39.5 mm (width x height x depth). Depending on the conductor type, this through terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with one level and two clamping points that you can use to connect a single potential. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2202-1901", "sku" : "2202-1901", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-1981801-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE1fGltYWdlL2pwZWd8YURRNUwyZ3dNQzh4TkRZNE1qZzNNakExTXpjNU1DOHlNREJmTVRrNE1UZ3dNVjlFUlM1cWNHY3wxNDBhZTJlNDYyNWEzZjY2NjlmMjFlNmQyNTUzZDZlOTM4OGMyZjQwNGM0YmIyM2FkY2YxN2RkNzQ0YTM0OTk2", "gtin13" : "4055143962117", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/2202-1901" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2202-1901

2-conductor through terminal block; with push-button; 2.5 mm²; with test option; with additional jumper position; same profile as 2-conductor disconnect terminal block; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray

Item no. 2202-1901
2-conductor through terminal block
Please wait ...
Your price per piece*
On request
Item no. 2202-1901
2-conductor through terminal block
Please wait ...
Your price per piece*
On request