{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor through terminal block; 1.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 1,50 mm²; gray", "description" : "<h2>Through terminal block, 279 Series, operating tool</h2><br/><br/>Connect conductors quickly and safely with this through terminal block (item number 279-901). Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the version, you can use them for either typical through-wiring or potential distribution. Our through rail-mount terminal block is rated for 800 V and is designed to handle a rated current of up to 18 A. Conductors should only be connected to this through terminal block if their strip length is between 8 mm and 9 mm. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the type of conductor, this through terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 1.5 mm². It has one level. You can connect a single potential using the two clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors thanks to front-entry wiring.<br/>", "mpn" : "279-901", "sku" : "279-901", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000002000296ed000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk0fGltYWdlL2pwZWd8YUdRMkwyZzROQzh4TkRZNE1UQTNNVGcwTlRRd05pOHlNREJmTURJd01EQXdNREl3TURBeU9UWmxaREF3TURJd01HSTJYMFJGTG1wd1p3fDBhZTU2ZmMzOTBkNTkzNzM1Yjc4OTQ5ZjJlZTExNTIxYzkzOTdlZDNmMzU2M2ZlNmY2N2YxNzI0ZDhiZTc3MjM", "gtin13" : "4044918524506", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/279-901" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]