{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; light gray", "description" : "<h2>Through terminal block, 280 Series, operating tool</h2><br/><br/>This through terminal block (item number 280-992) is designed for easy and secure connections. Whether for use in industry or building installations, our rail-mount through terminal blocks make it easy to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this through terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with one level and two clamping points for connecting a single potential. The light gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected via front-entry wiring.<br/>", "mpn" : "280-992", "sku" : "280-992", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000007000095a3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTM5fGltYWdlL2pwZWd8YUdRNUwyaGxaUzh4TkRZNE1UY3dNVGMwTkRZM01DOHlNREJmTURJd01EQXdNRGN3TURBd09UVmhNekF3TURFd01HSTJYMFJGTG1wd1p3fDkyYzA2YzNiMjdmN2RmYjI2YTNjMTVlNmVmZWM0ZDdjY2NjNWVmZGY3N2NkNTJjYWNiNGM0N2JjODE3ZjVmMjE", "gtin13" : "4044918392037", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/280-992" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]