{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor through terminal block; 4 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; yellow", "description" : "<h2>Through terminal block, 281 Series, CAGE CLAMP®</h2><br/><br/>Connect conductors quickly and safely with this through terminal block (item number 281-906). Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Our through rail-mount terminal block is rated for 800 V and is designed to handle a rated current of up to 32 A. Ensure that the strip lengths are between 9 mm and 10 mm when connecting conductors to this through terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a convenient and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². It has one level. The single potential can connect using the two clamping points The yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper, aluminum conductors.<br/>", "mpn" : "281-906", "sku" : "281-906", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000040003781b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODc4fGltYWdlL2pwZWd8YURoakwyZ3pOUzh4TkRZNE9UZzFNalExTmprNU1DOHlNREJmTURJd01EQXdNRFF3TURBek56Z3hZakF3TURFd01HSTJYMFJGTG1wd1p3fGQyNmNmNWUxNTc2ODEyYzM4M2ZlYWEyOTZmMjU0NWU0YmU5NzcyZGM0OTBjNDQ4OGYwYjczNjk4MDhlMmNiYjk", "gtin13" : "4044918485159", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/281-906" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]