{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor through terminal block; 6 mm²; suitable for Ex i applications; lateral marker slots; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 6,00 mm²; blue", "description" : "<h2>Through terminal block, 282 Series, blue</h2><br/><br/>This through terminal block (item number 282-104) streamlines wire connections, making them both quick and easy. Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the model, you can use them for either typical through-wiring or potential distribution. This through rail-mount terminal block has a rated voltage of 800 V and can handle currents up to 41 A. Ensure that the strip lengths are between 12 mm and 13 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a safe and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the conductor type, this through terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 6 mm². It has one level. You can connect a single potential using the two clamping points. The blue housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors via side-entry wiring.<br/>", "mpn" : "282-104", "sku" : "282-104", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000070000da1c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDYyfGltYWdlL2pwZWd8YURoakwyaGpaQzh4TkRZNE56a3lOemN6TURJd05pOHlNREJmTURJd01EQXdNRGN3TURBd1pHRXhZekF3TURFd01HSTJYMFJGTG1wd1p3fDZlYjE0ZGEyNmNlODA2YTJhNzMwYmVhOWYxNTk0YTUyNjYxZTRlZjhjMWFlNjhhYTk4YzY1MDg2Zjg2YmVhMjI", "gtin13" : "4044918511117", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/282-104" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]