{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor through terminal block; 16 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 16,00 mm²; gray", "description" : "<h2>Through terminal block, 283 Series, operating tool</h2><br/><br/>Easily, quickly and safely connect conductors with this through terminal block (item number 283-901). Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the version, you can use them for either typical through-wiring or potential distribution. Our through rail-mount terminal block is rated for 800 V and is designed to handle a rated current of up to 76 A. Conductors should only be connected to this through terminal block if their strip length is between 16 mm and 17 mm. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our proven universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. This through terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 16 mm². It has one level. The single potential can connect using the two clamping points The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper conductors.<br/>", "mpn" : "283-901", "sku" : "283-901", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-7976220-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY1fGltYWdlL2pwZWd8YURRNEwyZ3lOaTh4TWpreE1EazFNamt6T1RVMU1DOHlNREJmTnprM05qSXlNRjlFUlM1cWNHY3w1YTIzZDA1ZmUyNjk4MmE3YmY5ODNiMmNiYTdiNDhkODBmMjFhOTcyM2QxMjE3ODk3YmI3ODliMWNlMGQxOTc3", "gtin13" : "4044918297615", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/283-901" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]