{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor through terminal block; 185 mm²; lateral marker slots; only for DIN 35 x 15 rail; POWER CAGE CLAMP; 185,00 mm²; blue", "description" : "<h2>Through terminal block, 285 Series, blue</h2><br/><br/>Our through terminal block (item number 285-1184) makes connections quick and easy. Strip lengths must be between 45 mm and 47 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes POWER CAGE CLAMP. The POWER CAGE CLAMP is a reliable, maintenance-free, and universal way to connect large conductor cross-sections. It's also suitable for all conductor types. The clamping point can be locked open and you do not need to use a torque wrench or prepare the conductor in any way, e.g., by crimping the ferrule. Depending on the type of conductor, this through terminal block is designed for conductor cross sections ranging from 50 mm² to 185 mm². It features one level and two clamping points for connecting a single potential. The blue housing is made of polyamide (PA66) for insulation. These high-current terminal blocks are mounted using DIN-rails 35 x 15..<br/>", "mpn" : "285-1184", "sku" : "285-1184", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001a0000c31c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU1fGltYWdlL2pwZWd8YURrMkwyZ3hZeTh4TkRZNU1UYzNNakUzTURJM01DOHlNREJmTURJd01EQXdNV0V3TURBd1l6TXhZekF3TURFd01HSTJYMFJGTG1wd1p3fDM3MzZiZDU0MGY3OGQ5ZjU3YTkxOGFjY2MzYmNkOTNhMTdjMGIwNjc3OWI4ODk2MjVlOTdkOGQxZDQwZmJlNjc", "gtin13" : "4055143067058", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/285-1184" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]