{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor through terminal block; 185 mm²; lateral marker slots; only for DIN 35 x 15 rail; POWER CAGE CLAMP; 185,00 mm²; gray", "description" : "<h2>Through terminal block, 285 Series, power cage clamp</h2><br/><br/>Connect conductors quickly and securely with this through terminal block (item number 285-1185). Ensure that the strip lengths are between 45 mm and 47 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with POWER CAGE CLAMP, this product is highly versatile. The POWER CAGE CLAMP is a powerful, maintenance-free, and universal way to connect large conductor cross-sections. It's also suitable for all conductor types. The clamping point can be locked open and you do not need to use a torque wrench or prepare the conductor in any way, e.g., by crimping the ferrule. This through terminal block is suitable for conductor cross sections ranging from 50 mm² to 185 mm². It has one level. The single potential can connect using the two clamping points The gray housing is made of polyamide (PA66) for insulation. These high-current terminal blocks are mounted using DIN-rails 35 x 15..<br/>", "mpn" : "285-1185", "sku" : "285-1185", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001a0000c7ae000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzM4fGltYWdlL2pwZWd8YURWa0wyZzBNUzh4TkRZNE1qTXpNRGt5TXpBek9DOHlNREJmTURJd01EQXdNV0V3TURBd1l6ZGhaVEF3TURFd01HSTJYMFJGTG1wd1p3fDA2MjkwNTAxZjk3YjVjMTZhOWRiZDA2MmVlNDI5YjQ2MTA5NWJjYjg2ODQzMjViM2M1NmE4OGFhZjI2MmQ3ZTY", "gtin13" : "4055143067065", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/285-1185" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]