{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2-conductor through terminal block; 35 mm²; with integrated end plate; side and center marking; only for DIN 35 x 15 rail; CAGE CLAMP®; 35,00 mm²; gray",
"description" : "<h2>Through terminal block, 285 Series, CAGE CLAMP®</h2><br/><br/>This through terminal block (item number 285-635) is designed for quick and easy connections. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Rated current and voltage are important parameters when choosing a through rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 1000 V and a rated current of 125 A. Conductors should only be connected to this through terminal block if their strip length is 23 mm. Featuring conductor terminals along with CAGE CLAMP®, this connector delivers reliable performance. Our tried-and-tested universal connection known as CAGE CLAMP® is the industry standard for connection technology and electrical interconnections. This through terminal block is suitable for conductor cross sections ranging from 6 mm² to 35 mm². It has one level. The single potential can connect using the two clamping points The gray housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected thanks to front-entry wiring.<br/>",
"mpn" : "285-635",
"sku" : "285-635",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7976235-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTUxfGltYWdlL2pwZWd8YURWa0wyZzNOaTh4TXpjNU5qUXlOemN5TmpnM09DOHlNREJmTnprM05qSXpOVjlFUlM1cWNHY3w0MjNlYTlmZTg5NjExM2FlYTliODk0NDBjMjMyYjUzOGY0NTZmMjliZTIxMjRmYTFjYjVlOGU1MWNkMjVmNWJh",
"gtin13" : "4045454218713",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/285-635"
}
2-conductor through terminal block; 35 mm²; with integrated end plate; side and center marking; only for DIN 35 x 15 rail; CAGE CLAMP®; 35,00 mm²; gray