{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor through terminal block; 6 mm²; suitable for Ex i applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 6,00 mm²; blue", "description" : "<h2>Through terminal block, 782 Series, operating tool</h2><br/><br/>Our through terminal block (item number 782-604) is the ideal way to connect conductors quickly and easily. Ensure that the strip lengths are between 12 mm and 13 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a reliable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the conductor type, this through terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 6 mm². It features one level and two clamping points that you can use to connect a single potential. The blue housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "782-604", "sku" : "782-604", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000100003e26d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzcxfGltYWdlL2pwZWd8YURRMkwyZ3pZUzh4TkRZNU1UVXlPREl4TWpVeE1DOHlNREJmTURJd01EQXdNVEF3TURBelpUSTJaREF3TURFd01HSTJYMFJGTG1wd1p3fGRmMjM2YTZkODI2MTExOThmNjVmZjFiODhiYmU2OGM2M2M4NmZhMjY2ZGZiNmVmNGJlZDBmMmY4YTY5MzE3Y2Y", "gtin13" : "4044918583343", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/782-604" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]