{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor through terminal block; 10 mm²; suitable for Ex i applications; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 10,00 mm²; blue", "description" : "<h2>Through terminal block, 784 Series, CAGE CLAMP®</h2><br/><br/>Our through terminal block (item number 784-604) makes connecting wires quick and easy. Ensure that the strip lengths are between 12 mm and 13 mm when connecting conductors to this through terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our trusted universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. This through terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 10 mm². It features one level and two clamping points that you can use to connect a single potential. The blue housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "784-604", "sku" : "784-604", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001100018536000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDg0fGltYWdlL2pwZWd8YUdRNEwyZ3hPUzh4TkRZNU1UZ3pOekl4TkRjMU1DOHlNREJmTURJd01EQXdNVEV3TURBeE9EVXpOakF3TURFd01HSTJYMFJGTG1wd1p3fGRhYjk3Yjk5MjdiNWY2OTVmZWNiMzYxMWUyMWRmZmU2YWM1ZGY3MWJmYjhiOTNkMTVhMjI5OWY3ZjU0Mjc3YTc", "gtin13" : "4044918805995", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/784-604" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]