{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor through terminal block; 2.5 mm²; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Through terminal block, 870 Series, gray</h2><br/><br/>Connect conductors quickly and easily with this through terminal block (item number 870-901). Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. This mini rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 24 A. Conductors should only be connected to this through terminal block if their strip length is between 6 mm and 7 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the conductor type, this through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. You can connect a single potential using the two clamping points. The gray housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with an operating tool. These mini rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors.<br/>", "mpn" : "870-901", "sku" : "870-901", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400036681000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk1fGltYWdlL2pwZWd8YUdSaUwyZzNNeTh4TkRZNE1URTNNelE1TVRjME1pOHlNREJmTURJd01EQXdNRFF3TURBek5qWTRNVEF3TURFd01HSTJYMFJGTG1wd1p3fGMyYzA0MmI1OTQ4NmFhNjliYzEzYWIyOGQwNDRlOWUxNmUzYWUzZjY1ZjdiYzU0YjRiNjJhMDZhODEzMjU5OTc", "gtin13" : "4044918478250", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/2-conductor-through-terminal-block/p/870-901" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]