{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "3-conductor actuator supply terminal block; LED (yellow); for PNP-(high-side) switching actuators; with ground connection via push-in type jumper bars; 1 mm²; Push-in CAGE CLAMP®; 1,00 mm²; gray",
"description" : "<h2>Actuator terminal block, 2000 Series, Push-in CAGE CLAMP®</h2><br/><br/>This actuator terminal block (item number 2000-5310/1102-950) simplifies electrical installations. Strip lengths must be between 9 mm and 11 mm when connecting conductors to this actuator terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product outperforms the competition. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be inserted without needing to use any tools—all thanks to its pluggable design. Depending on the conductor type, this actuator terminal block is ideal for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It has three levels. You can connect four potentials using the eight clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2000-5310/1102-950",
"sku" : "2000-5310/1102-950",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000210001e8e7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM0fGltYWdlL2pwZWd8YURJeEwyZ3dPQzh4TkRZNU1EUTJNalV6TVRZeE5DOHlNREJmTURJd01EQXdNakV3TURBeFpUaGxOekF3TURFd01HSTJYMFJGTG1wd1p3fDA1MTM2YTEyZTBmYTNkMjY3OTNiMzdmNjU2MWQ4MjRmYTAxZWY2Y2YxNTQ0NWM0Y2E4OTAwNDA3MGI5ZWZkZDA",
"gtin13" : "4055143452915",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-actuator-supply-terminal-block/p/2000-5310_1102-950"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.