{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor actuator supply terminal block; LED (red); for PNP-(high-side) switching actuators; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Actuator terminal block, 270 Series, gray</h2><br/><br/>Seamless electrical installations are guaranteed with this actuator terminal block (item number 270-572/281-434). Strip lengths must be between 6 mm and 7 mm when connecting conductors to this actuator terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our trusted universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. This actuator terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with three levels and four clamping points for connecting three potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "270-572/281-434", "sku" : "270-572/281-434", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000050003a9ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjA4fGltYWdlL2pwZWd8YURnNEwyZzBaaTh4TkRZNE1URTNNVGt4T0RnM09DOHlNREJmTURJd01EQXdNRFV3TURBellUbGxaREF3TURFd01HSTJYMFJGTG1wd1p3fDhhOTY0YzU2NGQ1NjI5YWFmMDU2ZDQ3OGQ3MzlhMDAyOTIxZDAxNWM3ZGE4ZGNiZGFiNDAzYjY0YTY4YjM1ODY", "gtin13" : "4050821286592", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-actuator-supply-terminal-block/p/270-572_281-434" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]