{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor actuator supply terminal block; with ground contact; with colored conductor entries; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Actuator terminal block, 280 Series, gray</h2><br/><br/>This actuator terminal block (item number 280-572) provides fault-free electrical installations. Conductors can only be connected to this actuator terminal block if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this connector delivers reliable performance. Our CAGE CLAMP® connection offers a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. Depending on the conductor type, this actuator terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has four levels. You can connect three potentials using the four clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-572", "sku" : "280-572", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000060000334d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjM1fGltYWdlL2pwZWd8YURFMUwyaGhaUzh4TkRZNE5qVTNNemcxTkRjMU1DOHlNREJmTURJd01EQXdNRFl3TURBd016TTBaREF3TURFd01HSTJYMFJGTG1wd1p3fDhjNmNmNDkyMzUxYjIwZWFjZjZkNWY0MjEyNTYxYWYzYTUzNDBlZmYxNTg0MDUzMTgxMWMyMTI1ODk1ZTVlNmY", "gtin13" : "4045454093730", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-actuator-supply-terminal-block/p/280-572" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]