{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor actuator supply terminal block; with colored conductor entries; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Actuator terminal block, 280 Series, CAGE CLAMP®</h2><br/><br/>Enjoy error-free electrical installations with this actuator terminal block (item number 280-583). Strip lengths must be between 8 mm and 9 mm when connecting conductors to this actuator terminal block. Featuring conductor terminals along with CAGE CLAMP®, this product is highly versatile. Our CAGE CLAMP® connection offers a dependable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This actuator terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features four levels and five clamping points that you can use to connect three potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-583", "sku" : "280-583", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000006000024d1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg3fGltYWdlL2pwZWd8YURWa0wyZzRNaTh4TkRZNE9EVTNPRFF6TnpFMU1DOHlNREJmTURJd01EQXdNRFl3TURBd01qUmtNVEF3TURFd01HSTJYMFJGTG1wd1p3fDBjMzU1ZTk1MzRkNTYyNmRiYjI4ZWYwMmFhZGJlNDI1ZWZiZTQ5NGQzYzRlZDdkODYzMmRkY2MwN2VhZjk5MDY", "gtin13" : "4044918637060", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-actuator-supply-terminal-block/p/280-583" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]