{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor carrier terminal block; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Carrier terminal block for modules and plugs, 280 Series, operating tool</h2><br/><br/>This carrier terminal block for modules and plugs (item number 280-610) is designed to make connecting electrical wires simple and secure. Conductors should only be connected to this carrier terminal block for modules and plugs if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the type of conductor, this carrier terminal block for modules and plugs is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. You can connect two potentials using the three clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-610", "sku" : "280-610", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000010002e689000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI0fGltYWdlL2pwZWd8YUdRNUwyZzJOQzh4TkRZNE1UQTBNRE00T0RFeU5pOHlNREJmTURJd01EQXdNREV3TURBeVpUWTRPVEF3TURFd01HSTJYMFJGTG1wd1p3fDFkMTc4YzhkMWUzOWY3NjUyNzAzOThhYTE5NDBkN2FjOTkyOGEwYTMzY2M1ZTFhN2ViNWI5NzBlZDJmYjczMDE", "gtin13" : "4050821214939", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-carrier-terminal-block/p/280-610" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]