{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor carrier terminal block; for DIN-rail 35 x 15 and 35 x 7.5; 4 mm²; CAGE CLAMP®; 4,00 mm²; gray", "description" : "<h2>Carrier terminal block for modules and plugs, 281 Series, operating tool</h2><br/><br/>Our carrier terminal block for modules and plugs (item number 281-610) is perfect for quick and easy electrical connections. Strip lengths must be between 9 mm and 10 mm when connecting conductors to this carrier terminal block for modules and plugs. This product features conductor terminals and utilizes CAGE CLAMP®. Our proven universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Depending on the conductor type, this carrier terminal block for modules and plugs is designed for conductor cross sections ranging from 0.08 mm² to 4 mm². It features one level and three clamping points that you can use to connect two potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "281-610", "sku" : "281-610", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000600035a64000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzc5fGltYWdlL2pwZWd8YURJMUwyaGhNQzh4TkRZNE1UWXlORFkzTkRNek5DOHlNREJmTURJd01EQXdNRFl3TURBek5XRTJOREF3TURFd01HSTJYMFJGTG1wd1p3fDgxMjU4MzVkODI0MWE2MGZjMWM3YWMxYTYyZGUwZGYzMzA2ZDc5NTA3Y2MzM2YzNzExZWFlYTczZDE5MmEzYzg", "gtin13" : "4044918631990", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-carrier-terminal-block/p/281-610" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]