{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor ground terminal block; 6 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; green-yellow", "description" : "<h2>Ground terminal block, 2006 Series, operating tool</h2><br/><br/>This ground terminal block (item number 2006-1307) is designed for easy and secure connections. Ground terminal blocks connect directly to the mounting rail via an integrated contact foot. This creates an electrical and mechanical connection between the electrical conductors and the mounting adapter. Conductors can only be connected to this ground terminal block if their strip length is between 13 mm and 15 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Depending on the conductor type, this ground terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 10 mm². It has one level. You can connect a single potential using the three clamping points. The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in all kinds of industrial applications and modern building installations. They also offer the perfect actuation option for every application: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2006-1307", "sku" : "2006-1307", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000030003dda8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQyfGltYWdlL2pwZWd8YURKa0wyaGlZUzh4TkRZNE1USTNNVEF3T1RNeE1DOHlNREJmTURJd01EQXdNRE13TURBelpHUmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDZiMDgxNjM4OWY2NjJmZDM2NjU3ZjQwN2M5NDk0YWRmYmVlZmM4YTRkODEyZjA2YTM5YmVjYjQ3ZmNjZTY0Y2I", "gtin13" : "4017332999717", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-ground-terminal-block/p/2006-1307" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2006-1307

3-conductor ground terminal block; 6 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 6,00 mm²; green-yellow

Item no. 2006-1307
3-conductor ground terminal block
Please wait ...
Your price per piece*
On request
Item no. 2006-1307
3-conductor ground terminal block
Please wait ...
Your price per piece*
On request