{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor ground terminal block; with lever and Push-in CAGE CLAMP®; 4 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; green-yellow", "description" : "<h2>Ground terminal block, 2104 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our ground terminal block (item number 2104-1307) makes connecting wires quick and easy. Ground terminal blocks connect directly to the mounting rail via an integrated contact foot. This creates an electrical and mechanical link between the electrical conductors and the mounting adapter. Ensure that the strip lengths are between 11 mm and 13 mm when connecting conductors to this ground terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector outperforms the competition. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. Depending on the type of conductor, this ground terminal block is ideal for conductor cross sections ranging from 0.5 mm² to 6 mm². It features one level and three clamping points that you can use to connect a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. Lever,operating tool is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in all kinds of industrial applications and modern building installations. They also offer the perfect actuation option for every need: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected via front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2104-1307", "sku" : "2104-1307", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-2554378-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTEyfGltYWdlL2pwZWd8YURVekwyaGpaaTh4TkRZNE1qZ3hOakl4TnpFeE9DOHlNREJmTWpVMU5ETTNPRjlFUlM1cWNHY3xiMDQyOTJjM2VlOTNjODYxMzhlMWQ0M2JkOTc1N2EzMmY4MDg4MTlkZDA3OWNlZWVkMjk3YWEzYTY5Y2FiNzFm", "gtin13" : "4055143992305", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-ground-terminal-block/p/2104-1307" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2104-1307

3-conductor ground terminal block; with lever and Push-in CAGE CLAMP®; 4 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 4,00 mm²; green-yellow

Item no. 2104-1307
3-conductor ground terminal block
Please wait ...
Your price per piece*
On request
Item no. 2104-1307
3-conductor ground terminal block
Please wait ...
Your price per piece*
On request