{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor ground terminal block; with lever and Push-in CAGE CLAMP®; 16 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; green-yellow", "description" : "<h2>Ground terminal block, 2116 Series, lever</h2><br/><br/>Easily, quickly and safely connect conductors with this ground terminal block (item number 2116-1307). Ground terminal blocks connect directly to the mounting rail via an integrated contact foot. This creates an electrical and mechanical connection between the electrical conductors and the mounting adapter. Ensure that the strip lengths are between 18 mm and 20 mm when connecting conductors to this ground terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector outperforms the competition. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be inserted without the need for tools—all thanks to its pluggable design. This ground terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 16 mm². It features one level and three clamping points for connecting a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. Lever,operating tool is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks guarantee secure electrical connections in various industrial applications and modern building installations. They simplify wiring, as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors via front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2116-1307", "sku" : "2116-1307", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200002e0003a0de000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE0fGltYWdlL2pwZWd8YUdOaEwyZzRNQzh4TkRZNE1qVTFNVEUxTmpjMk5pOHlNREJmTURJd01EQXdNbVV3TURBellUQmtaVEF3TURFd01HSTJYMFJGTG1wd1p3fDk1YThiNjNhMzhmZGJiNTJkNGUzNmE2NzMxMTE3NTUyOGVkMjgyNTZmODg4ZmJmN2NhZTNkNTYyYjdhOWU4Mjk", "gtin13" : "4055143746137", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-ground-terminal-block/p/2116-1307" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
TOPJOB® S Item no. 2116-1307

3-conductor ground terminal block; with lever and Push-in CAGE CLAMP®; 16 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; green-yellow

Item no. 2116-1307
3-conductor ground terminal block
Please wait ...
Your price per piece*
On request
Item no. 2116-1307
3-conductor ground terminal block
Please wait ...
Your price per piece*
On request