{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "3-conductor ground terminal block; with lever and push-button; 16 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; green-yellow",
"description" : "<h2>Ground terminal block, 2116 Series, Push-in CAGE CLAMP®</h2><br/><br/>This ground terminal block (item number 2116-5307) is designed to connect conductors quickly and easily. WAGO's ground terminal blocks allow you to connect electrical conductors directly to the mounting rail thanks to an integrated contact foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Ensure that the strip lengths are between 18 mm and 20 mm when connecting conductors to this ground terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product outperforms the competition. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be inserted without needing to use any tools—all thanks to its pluggable design. This ground terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 16 mm². It features one level and three clamping points that you can use to connect a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. Lever,push-button is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in different industrial applications and modern building installations. They also offer the perfect actuation variant for every need: lever, push-button, or operating slot. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected via front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2116-5307",
"sku" : "2116-5307",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200002e0003a34e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc5fGltYWdlL2pwZWd8YUdNd0wyZ3hZUzh4TkRZNE1qWXlNelV3T0RVeE1DOHlNREJmTURJd01EQXdNbVV3TURBellUTTBaVEF3TURFd01HSTJYMFJGTG1wd1p3fGExZDdkODQwNDg1NDhjMThmMGFmZWUyYTA3NDFhMzViZTgyYmQ2ZGQ4OTA3MjI1MjQ2MTRjNDVjMTViOGViN2Q",
"gtin13" : "4055143746168",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-ground-terminal-block/p/2116-5307"
}
3-conductor ground terminal block; with lever and push-button; 16 mm²; with test port; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 16,00 mm²; green-yellow
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.