{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor ground terminal block; 1.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 1,50 mm²; green-yellow", "description" : "<h2>Ground terminal block, 279 Series, green-yellow</h2><br/><br/>This ground terminal block (item number 279-687) is designed to connect conductors quickly and easily. Our ground terminal blocks create a direct connection between the mounting rail and the electrical conductors thanks to an integrated mounting foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this ground terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our celebrated universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. This ground terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 1.5 mm². It has one level. You can connect a single potential using the three clamping points. The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors via front-entry wiring.<br/>", "mpn" : "279-687", "sku" : "279-687", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400033388000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTAxfGltYWdlL2pwZWd8YUdZNEwyZ3haaTh4TkRZNE9ETTNNelF3TnpjM05DOHlNREJmTURJd01EQXdNRFF3TURBek16TTRPREF3TURFd01HSTJYMFJGTG1wd1p3fGU0OTRlZTNlZjIzMDRlMzM1NzlkMTQ1MDFmOTdmNDFlNzJlNDAyZGM1MDE0YWRjZjRlMDI0NmEwZmE0NzJkYTQ", "gtin13" : "4045454084448", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-ground-terminal-block/p/279-687" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]