{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor ground terminal block; 2.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; green-yellow", "description" : "<h2>Ground terminal block, 280 Series, green-yellow</h2><br/><br/>Quick and easy connections are guaranteed with this ground terminal block (item number 280-687). Ground terminal blocks connect directly to the mounting rail via an integrated contact foot. This creates an electrical and mechanical connection between the electrical conductors and the mounting adapter. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this ground terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our proven universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. This ground terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features one level and three clamping points that you can use to connect a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper, aluminum conductors.<br/>", "mpn" : "280-687", "sku" : "280-687", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400033814000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk5fGltYWdlL2pwZWd8YURJeUwyZ3dPQzh4TkRZNE56azVNVGsxTlRRNE5pOHlNREJmTURJd01EQXdNRFF3TURBek16Z3hOREF3TURFd01HSTJYMFJGTG1wd1p3fGFhYmQ1OWJjY2RiNGRiMDU1ZGQ2ODgzODViZmRlYjZiYjhlNWFkNzAwNWQxN2VjZjAwNDIwYzBjYzgwNWFkNzk", "gtin13" : "4045454100148", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-ground-terminal-block/p/280-687" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]