{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor ground terminal block; 4 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; green-yellow", "description" : "<h2>Ground terminal block, 281 Series, green-yellow</h2><br/><br/>This ground terminal block (item number 281-687) streamlines wire connections, making them both quick and easy. Our ground terminal blocks create a direct connection between the mounting rail and the electrical conductors thanks to an integrated mounting foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Strip lengths must be between 9 mm and 10 mm when connecting conductors to this ground terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our proven universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. This ground terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². It has one level. The single potential can connect using the three clamping points The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper, aluminum conductors.<br/>", "mpn" : "281-687", "sku" : "281-687", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000400038121000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTIyfGltYWdlL2pwZWd8YUdKaUwyZzVNeTh4TkRZNE9UQTBPVEl4TlRBd05pOHlNREJmTURJd01EQXdNRFF3TURBek9ERXlNVEF3TURFd01HSTJYMFJGTG1wd1p3fDQ2NTY0NTVmNmM0OWZiNGNjNDgzNGVhNTE0MGRmMjhhZTNiZmMwOWZhMTg0ODRjYTBjZDZkODM3YTllMDM3Y2Q", "gtin13" : "4045454100193", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-ground-terminal-block/p/281-687" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]