{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor ground terminal block; 6 mm²; with touch-proof test socket; for 4 mm Ø test plugs; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 6,00 mm²; green-yellow", "description" : "<h2>Ground terminal block, 282 Series, green-yellow</h2><br/><br/>Easily, quickly and safely connect conductors with this ground terminal block (item number 282-868). Conductors should only be connected to this ground terminal block if their strip length is between 12 mm and 13 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection offers a dependable and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This ground terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 6 mm². It has one level. The single potential can connect using the three clamping points The green-yellow housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "282-868", "sku" : "282-868", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000a00012607000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjk3fGltYWdlL2pwZWd8YURobUwyZ3pNaTh4TkRZNE1UVXhNalEzTmpjd01pOHlNREJmTURJd01EQXdNR0V3TURBeE1qWXdOekF3TURFd01HSTJYMFJGTG1wd1p3fGIzNDlmNzI4N2M1YmU3ZDhkMzQzNDM5Y2Y0NzdiMzU3MzFkOTIwNTEyMDYwNTVkYWZjMjBiNDQzNTIyZjkzZTM", "gtin13" : "4050821612773", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-ground-terminal-block/p/282-868" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]