{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor ground terminal block; 2.5 mm²; center marking; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 2,50 mm²; green-yellow", "description" : "<h2>Ground terminal block, 780 Series, green-yellow</h2><br/><br/>This ground terminal block (item number 780-637) is designed to connect conductors quickly and easily. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this ground terminal block. Featuring conductor terminals along with CAGE CLAMP®, this connector is highly versatile. Our CAGE CLAMP® connection provides a secure and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This ground terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has one level. The single potential can connect using the three clamping points The green-yellow housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "780-637", "sku" : "780-637", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000040002fbff000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA5fGltYWdlL2pwZWd8YURoaEwyZ3pPQzh4TkRZNU1UVTRNVE01TkRrM05DOHlNREJmTURJd01EQXdNRFF3TURBeVptSm1aakF3TURFd01HSTJYMFJGTG1wd1p3fGVmNjQzN2M5YmRhYzdiY2IzMGI0ZDAwNjdmODhlOWFmZDllNDY1ZGNiNzhmZGYwMmVlYmI2YjA5YTAzN2E2MzI", "gtin13" : "4045454084677", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-ground-terminal-block/p/780-637" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]