{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "3-conductor sensor/actuator terminal block; for PNP-(high-side) switching actuators; with ground contact; with colored conductor entries; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; orange",
"description" : "<h2>Actuator supply terminal block, 2000 Series, Push-in CAGE CLAMP®</h2><br/><br/>Actuator supply terminal block (item number 2000-5357/102-000) is designed for seamless electrical installations. Conductors can only be connected to actuator supply terminal block if their strip length is between 9 mm and 11 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector delivers reliable performance. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the type of conductor, actuator supply terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm² on one side and for conductor cross sections from 0.25 mm² to 4 mm² on the other side. He has three levels. You can connect two potentials using the eight clamping points. The orange housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2000-5357/102-000",
"sku" : "2000-5357/102-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200002200001357000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY2fGltYWdlL2pwZWd8YUdKaUwyZ3pOQzh4TkRZNE9EZ3hNRE13TXpVeE9DOHlNREJmTURJd01EQXdNakl3TURBd01UTTFOekF3TURFd01HSTJYMFJGTG1wd1p3fGE5NzNkMTEyN2UxY2U4NDg2ZmE3YzY4MTIxNGQ1ZGI3ZDc5NGY3NjgzOTE4NGJlNDNhMTExNTVmYWJlOTMxMzM",
"gtin13" : "4055143497114",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-sensor-actuator-terminal-block/p/2000-5357_102-000"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.