{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor sensor/actuator terminal block; with colored conductor entries; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; orange", "description" : "<h2>Actuator terminal block, 270 Series, CAGE CLAMP®</h2><br/><br/>Our actuator terminal block (item number 270-577) simplifies electrical installations. Ensure that the strip lengths are between 6 mm and 7 mm when connecting conductors to this actuator terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our CAGE CLAMP® connection provides a safe and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This actuator terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has three levels. You can connect three potentials using the four clamping points. The orange housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "270-577", "sku" : "270-577", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000040003e664000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjUxfGltYWdlL2pwZWd8YURRNUwyZ3pOaTh4TkRZNE1UUXhNREl3TnpjM05DOHlNREJmTURJd01EQXdNRFF3TURBelpUWTJOREF3TURFd01HSTJYMFJGTG1wd1p3fGZkNTBiNmM2YWEzMjRiZDczYjY3NWQ1OTQwMjZlMjVhYzIyYzA1ODZkN2Q1ZTY5OGI0OGZjZTMxYTVlNDkyMmI", "gtin13" : "4050821035275", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-sensor-actuator-terminal-block/p/270-577" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]