{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor sensor/actuator terminal block; with colored conductor entries; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; gray", "description" : "<h2>Actuator terminal block, 280 Series, operating tool</h2><br/><br/>Enjoy fault-free electrical installations with this actuator terminal block (item number 280-578). Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this actuator terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our celebrated universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. This actuator terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has four levels. Two potentials can connect using the three clamping points The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-578", "sku" : "280-578", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000a0002c5c0000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzgwfGltYWdlL2pwZWd8YURSakwyaGtaaTh4TkRZNU1UTTROREl5T1RreE9DOHlNREJmTURJd01EQXdNR0V3TURBeVl6VmpNREF3TURFd01HSTJYMFJGTG1wd1p3fDkxNGI4Nzc2MzI2ZGZkOWZlMDBmYmI3YmY3Y2JjYjZmMTYyZWM1ZDM1ZDk2MjIxZGY0YmZkY2ZiYzc0NGMxNGQ", "gtin13" : "4045454093907", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-sensor-actuator-terminal-block/p/280-578" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]