{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor sensor supply terminal block; with colored conductor entries; 1 mm²; Push-in CAGE CLAMP®; 1,00 mm²; orange", "description" : "<h2>Sensor supply terminal block, 2000 Series, Push-in CAGE CLAMP®</h2><br/><br/>Sensor supply terminal block (item number 2000-5372) provides hassle-free electrical installations. Conductors can only be connected to sensor supply terminal block if their strip length is between 9 mm and 11 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Sensor supply terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². He has three levels. Four potentials can connect using the eight clamping points The orange housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2000-5372", "sku" : "2000-5372", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000210001e599000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzc2fGltYWdlL2pwZWd8YURoaEwyZzROaTh4TkRZNU1UWTNNVEEwT0RJeU1pOHlNREJmTURJd01EQXdNakV3TURBeFpUVTVPVEF3TURFd01HSTJYMFJGTG1wd1p3fGQwMGFkOTdhNmViNmIyNTIwNjI1ZWRiZDI4N2Y1YzU0ZDMxMDZlNTE1MjYzMmNlOTU5MTIwZjY3M2RhNTY3NjI", "gtin13" : "4055143480291", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-sensor-supply-terminal-block/p/2000-5372" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]