{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "3-conductor sensor supply terminal block; LED (green); 2.5 mm²; CAGE CLAMP®; 2,50 mm²; orange", "description" : "<h2>Sensor terminal block, 270 Series, CAGE CLAMP®</h2><br/><br/>This sensor terminal block (item number 270-564/281-483) simplifies electrical installations. Strip lengths must be between 6 mm and 7 mm when connecting conductors to this sensor terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all types of conductors without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the conductor type, this sensor terminal block is ideal for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has three levels. You can connect three potentials using the four clamping points. The orange housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "270-564/281-483", "sku" : "270-564/281-483", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000050003a789000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk4fGltYWdlL2pwZWd8YURsbUwyZzRaQzh4TkRZNE1URTVPVFEwTXprNU9DOHlNREJmTURJd01EQXdNRFV3TURBellUYzRPVEF3TURFd01HSTJYMFJGTG1wd1p3fDFjMWJlNjIzMTljMjc3MzA1MGEzYWQ1MDZhNGYzNGYxNWM4YTMyZmIwZDE4ZTk0YmJjNDRhYTk2ZDMxOThjOGE", "gtin13" : "4045454365646", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-sensor-supply-terminal-block/p/270-564_281-483" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]