{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "3-conductor sensor terminal block; with colored conductor entries; 1 mm²; Push-in CAGE CLAMP®; 1,00 mm²; gray",
"description" : "<h2>Sensor terminal block, 2000 Series, operating tool</h2><br/><br/>Seamless electrical installations are guaranteed with this sensor terminal block (item number 2000-5311). Conductors should only be connected to this sensor terminal block if their strip length is between 9 mm and 11 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. This sensor terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It has three levels. You can connect four potentials using the eight clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2000-5311",
"sku" : "2000-5311",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000210001e85a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDc5fGltYWdlL2pwZWd8YURRd0wyZ3daaTh4TkRZNU1EVTNOemszTXpJM09DOHlNREJmTURJd01EQXdNakV3TURBeFpUZzFZVEF3TURFd01HSTJYMFJGTG1wd1p3fGVhMmE3MDM4YTdjMmU4MTc3M2M1MTMzNDkwYWNmMDFiOGNmYzdkY2Q3NTFhNDZiNzY5ZjA4Yzk0YTRkNzM0ZTU",
"gtin13" : "4055143393447",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/lv/rail-mount-terminal-blocks/3-conductor-sensor-terminal-block/p/2000-5311"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.